PMT-24V100W1AA

Panel Mount

PMT Series

PMT-24V100W1AA

Output Voltage

24V

Output Power

108W

Output Current

4.5A

Input Voltage Range

85-132Vac, 176-264Vac (Selectable by Switch)

Dimensions (L x W x H)

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.36 kg (0.79 lb)

Highlights & Features
  • AC input voltage range selectable by switch (85-132Vac, 176-264Vac)
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile configuration options (Enclosed, L Frame)
  • Versatile connector options (Terminal Block, Front Face, Harness)


** EOL **

PMT-24V100W1AG, PMT-24V100W1AH, PMT-24V100W1AAA, PMT-24V100W1AAB

** NRND (Not Recommended for New Designs) **

PMT-24V100W1AA (Last Buy Date: 2026/7/31~2027/7/31)

Recommended Model: PMT-24V100W2BA

Applications


PMT-24V100W1AA
PMT-24V100W1AA

Panel Mount

PMT Series

PMT-24V100W1AA

Highlights & Features
  • AC input voltage range selectable by switch (85-132Vac, 176-264Vac)
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile configuration options (Enclosed, L Frame)
  • Versatile connector options (Terminal Block, Front Face, Harness)


** EOL **

PMT-24V100W1AG, PMT-24V100W1AH, PMT-24V100W1AAA, PMT-24V100W1AAB

** NRND (Not Recommended for New Designs) **

PMT-24V100W1AA (Last Buy Date: 2026/7/31~2027/7/31)

Recommended Model: PMT-24V100W2BA

Output Voltage

24V

Output Power

108W

Output Current

4.5A

Input Voltage Range

85-132Vac, 176-264Vac (Selectable by Switch)

Dimensions

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.36 kg (0.79 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2025

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 10-Aug-2026

Mechanical Drawing

Uploaded on 27-May-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 26-Jun-2024

CB

Uploaded on 18-Jan-2023

CCC

Uploaded on 26-Jun-2024

CE & UKCA

Uploaded on 25-May-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 18-Mar-2021

UL

Uploaded on 18-Mar-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!