PMT-12V350W2BR

Panel Mount

PMT2 Series

PMT-12V350W2BR

Output Voltage

12V

Output Power

348W

Output Current

29A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

Unit Weight

0.833 kg (1.84 lb)

Highlights & Features
  • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
  • No load power consumption < 0.75W
  • Low profile design: 30mm height
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • 150% Peak power supported as option
  • Wide operating temp -40°C ~ 70°C
Model Description
PMT-12V350W2BRB UL/TUV/CE/EAC approval, single side conformal coating
PMT-12V350W2BM UL/EAC approval
PMT-12V350W2BMB UL/EAC approval, single side conformal coating
Applications


PMT-12V350W2BR
PMT-12V350W2BR

Panel Mount

PMT2 Series

PMT-12V350W2BR

Highlights & Features
  • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
  • No load power consumption < 0.75W
  • Low profile design: 30mm height
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • 150% Peak power supported as option
  • Wide operating temp -40°C ~ 70°C
Output Voltage

12V

Output Power

348W

Output Current

29A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

Unit Weight

0.833 kg (1.84 lb)

Applications
Model Description
PMT-12V350W2BRB UL/TUV/CE/EAC approval, single side conformal coating
PMT-12V350W2BM UL/EAC approval
PMT-12V350W2BMB UL/EAC approval, single side conformal coating

Download

Download

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 06-May-2024

Image

Uploaded on 04-Jun-2025

Mechanical Drawing

Uploaded on 15-May-2020

.DXF

Uploaded on 02-Feb-2026

.STP

Uploaded on 02-Feb-2026

BIS

Uploaded on 03-Jun-2025

BSMI

Uploaded on 04-Jun-2024

CB

Uploaded on 16-Jan-2023

CE & UKCA

Uploaded on 21-Jun-2021

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!