PMT-12V200W2BM

Panel Mount

PMT2 Series

PMT-12V200W2BM

Output Voltage

12V

Output Power

204W

Output Current

0-17A

Input Voltage Range

90-132 Vac, 180-264 Vac (Selectable by Switch)

Dimensions (L x W x H)

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.42 kg (0.93 lb)

Highlights & Features
  • Household appliance approvals for pollution degree 3 to IEC/EN/BS EN 60335-1, IEC/EN/BS EN 61558-1 and IEC/EN/BS EN 61558-2-16
  • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
  • No load power consumption < 0.5W
  • Low profile design: 30mm height
  • Over voltage category III
  • Wide operating temp -40°C ~70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
Model Description
PMT-12V200W2BM UL approval
PMT-12V200W2BRB UL/TUV/CE approval, single side conformal coating
PMT-12V200W2BMB UL approval, single side conformal coating
Applications
PMT-12V200W2BR
PMT-12V200W2BR

Panel Mount

PMT2 Series

PMT-12V200W2BM

Highlights & Features
  • Household appliance approvals for pollution degree 3 to IEC/EN/BS EN 60335-1, IEC/EN/BS EN 61558-1 and IEC/EN/BS EN 61558-2-16
  • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
  • No load power consumption < 0.5W
  • Low profile design: 30mm height
  • Over voltage category III
  • Wide operating temp -40°C ~70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
Output Voltage

12V

Output Power

204W

Output Current

0-17A

Input Voltage Range

90-132 Vac, 180-264 Vac (Selectable by Switch)

Dimensions

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.42 kg (0.93 lb)

Applications
Model Description
PMT-12V200W2BM UL approval
PMT-12V200W2BRB UL/TUV/CE approval, single side conformal coating
PMT-12V200W2BMB UL approval, single side conformal coating

Download

Download

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 06-May-2024

Image

Uploaded on 04-Jun-2025

Mechanical Drawing

Uploaded on 10-Jun-2021

.DXF

Uploaded on 10-Jun-2021

.STP

Uploaded on 10-Jun-2021

BIS

Uploaded on 03-Jun-2025

BSMI

Uploaded on 10-Jun-2021

CB

Uploaded on 16-Jan-2023

CCC

Uploaded on 03-Jun-2025

CE & UKCA

Uploaded on 10-Jun-2021

EAC

Uploaded on 10-Jun-2021

KC

Uploaded on 10-Jun-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 10-Jun-2021

UL

Uploaded on 10-Jun-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!