PMR-5V320WDAA

Panel Mount

PMR Series

PMR-5V320WDAA

Output Voltage

5V

Output Power

300W

Output Current

60A

Input Voltage Range

88-264Vac

Dimensions (L x W x H)

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

Unit Weight

0.86 kg (1.90 lb)

Highlights & Features
  • Universal AC input voltage
  • Full corrosion resistant aluminium case and chassis
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Low profile design for 1U installation
  • High reliability with fanless design
  • Built-in DC OK relay contact and redundancy operation (PMR-5V320WDBA and PMR-5V320WDCA)


Model Description
PMR-5V320WDBA Terminal block, parallel connection
PMR-5V320WDGA Front face connector
PMR-5V320WDCA Front face connector, parallel Connection
Applications


PMR-5V320WDAA
PMR-5V320WDAA

Panel Mount

PMR Series

PMR-5V320WDAA

Highlights & Features
  • Universal AC input voltage
  • Full corrosion resistant aluminium case and chassis
  • Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Low profile design for 1U installation
  • High reliability with fanless design
  • Built-in DC OK relay contact and redundancy operation (PMR-5V320WDBA and PMR-5V320WDCA)


Output Voltage

5V

Output Power

300W

Output Current

60A

Input Voltage Range

88-264Vac

Dimensions

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

Unit Weight

0.86 kg (1.90 lb)

Applications
Model Description
PMR-5V320WDBA Terminal block, parallel connection
PMR-5V320WDGA Front face connector
PMR-5V320WDCA Front face connector, parallel Connection

Download

Download

Datasheet

Uploaded on 07-May-2024

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 25-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!