PMH-24V150WCDS

Panel Mount

PMH Series

PMH-24V150WCDS

Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.56 Kg (1.23 lb)

Highlights & Features
  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V150WCDJ, PMH-24V150WCDL, PMH-24V150WCDU, PMH-24V150WCDV, PMH-24V150WCDA, PMH-24V150WCDH, PMH-24V150WCDS, PMH-24V150WCDT

Recommended Model: PMT-24V150W2BA

Tags
Pollution Degree 3
Applications


PMH-24V150WCDS
PMH-24V150WCDS

Panel Mount

PMH Series

PMH-24V150WCDS

Highlights & Features
  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V150WCDJ, PMH-24V150WCDL, PMH-24V150WCDU, PMH-24V150WCDV, PMH-24V150WCDA, PMH-24V150WCDH, PMH-24V150WCDS, PMH-24V150WCDT

Recommended Model: PMT-24V150W2BA

Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

85-264Vac

Dimensions

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.56 Kg (1.23 lb)

Applications
Tags
Pollution Degree 3

Download

Download

Datasheet

Uploaded on 09-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 09-Apr-2022

.DXF

Uploaded on 09-Apr-2022

.STP

Uploaded on 09-Apr-2022

CB

Uploaded on 09-Jan-2021

CE

Uploaded on 09-Jan-2021

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 09-Jan-2021

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 30-Jul-2021

UL

Uploaded on 09-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!