PMC-24V300W1BA

Panel Mount

PMC Series

PMC-24V300W1BA

Output Voltage

24V

Output Power

300W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

199 x 105 x 41 mm

7.83” x 4.13” x 1.61”

Unit Weight

0.82 kg (1.81 lb)

Highlights & Features
  • Universal AC input voltage range
  • Full corrosion resistant aluminium casing
  • High PF > 0.99 @ 115Vac
  • Built-in Remote ON/OFF and 12V SB (Standby) / 0.5A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1(ITE standard) and EMI to EN 55032, Class B
  • Overvoltage / Overcurrent / Over Temperature Protections
  • IP20 Certified


** NRND (Not Recommended for New Designs) **

PMC-24V300W1BA (Last Buy Date: 2026/7/31~2027/7/31)


Recommended Model: PMR-24V320W1AT

Applications


PMC-24V300W1BA
PMC-24V300W1BA

Panel Mount

PMC Series

PMC-24V300W1BA

Highlights & Features
  • Universal AC input voltage range
  • Full corrosion resistant aluminium casing
  • High PF > 0.99 @ 115Vac
  • Built-in Remote ON/OFF and 12V SB (Standby) / 0.5A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1(ITE standard) and EMI to EN 55032, Class B
  • Overvoltage / Overcurrent / Over Temperature Protections
  • IP20 Certified


** NRND (Not Recommended for New Designs) **

PMC-24V300W1BA (Last Buy Date: 2026/7/31~2027/7/31)


Recommended Model: PMR-24V320W1AT

Output Voltage

24V

Output Power

300W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions

199 x 105 x 41 mm

7.83” x 4.13” x 1.61”

Unit Weight

0.82 kg (1.81 lb)

Applications

Download

Download

Datasheet

Uploaded on 27-Jun-2022

Manual

Uploaded on 03-Dec-2020

Image

Uploaded on 10-Aug-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 03-Dec-2020

CCC

Uploaded on 16-Jun-2023

CE

Uploaded on 07-May-2021

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 02-Nov-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 03-Dec-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 02-Nov-2021

UL

Uploaded on 03-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!