PMC-12V150W1BA

Panel Mount

PMC Series

PMC-12V150W1BA

Output Voltage

12V

Output Power

150W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.54 kg (1.19 lb)

Highlights & Features
  • Universal AC input range from 85Vac to 264Vac without power de-rating
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • IP20 Compliant (for PMC-12V150W1BJ)
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMC-12V150W1BA

** NRND **

PMC-12V150W1BJ, PMC-12V150W1BL (Last Buy Date: 2025/6/1~2026/6/1)

Recommended Model: PMR-12V150W1AT

Applications


PMC-12V150W1BA
PMC-12V150W1BA

Panel Mount

PMC Series

PMC-12V150W1BA

Highlights & Features
  • Universal AC input range from 85Vac to 264Vac without power de-rating
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • IP20 Compliant (for PMC-12V150W1BJ)
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMC-12V150W1BA

** NRND **

PMC-12V150W1BJ, PMC-12V150W1BL (Last Buy Date: 2025/6/1~2026/6/1)

Recommended Model: PMR-12V150W1AT

Output Voltage

12V

Output Power

150W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.54 kg (1.19 lb)

Applications

Download

Download

Datasheet

Uploaded on 17-May-2024

Manual

Uploaded on 30-Nov-2020

Image

Uploaded on 18-Aug-2025

Mechanical Drawing

Uploaded on 27-May-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 17-May-2024

CB

Uploaded on 30-Nov-2020

CCC

Uploaded on 01-Dec-2022

CE

Uploaded on 30-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 11-Nov-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 30-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 11-Nov-2021

UL

Uploaded on 30-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!