PJU-27V60WCBA

Open Frame

PJU Series

PJU-27V60WCBA

Output Voltage

27.6V

Output Power

60W

Output Current

2.15A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

103.4 x 62 x 37 mm

4.07” x 2.44” x 1.46”

Unit Weight

0.25 kg (0.55 lb)

Highlights & Features
  • Universal AC input voltage range
  • Zero switch over time from loss of AC to battery operation
  • Protection against reverse polarity battery connection
  • Built-in diagnostic monitoring for AC OK and Battery Low status
  • Overvoltage / Overcurrent / Over Temperature / Short circuit Protections
  • Built-in over current and short circuit protection in Buffering (battery discharging) mode operation


** EOL **

PJU-27V60WBAA, PJU-27V60WBAB, PJU-27V60WBAC, PJU-27V60WBBA, PJU-27V60WBBB, PJU-27V60WBBC, PJU-27V60WCAA, PJU-27V60WCAB, PJU-27V60WCAC, PJU-27V60WCBB, PJU-27V60WCBC, PJU-27V60WLAA, PJU-27V60WLAB, PJU-27V60WLAC, PJU-27V60WLBA, PJU-27V60WLBB, PJU-27V60WLBC

** NRND **

PJU-27V60WCBA (Last Buy Date: 2025/6/1~2026/6/1)

Applications


PJU-27V60WCBA
PJU-27V60WCBA

Open Frame

PJU Series

PJU-27V60WCBA

Highlights & Features
  • Universal AC input voltage range
  • Zero switch over time from loss of AC to battery operation
  • Protection against reverse polarity battery connection
  • Built-in diagnostic monitoring for AC OK and Battery Low status
  • Overvoltage / Overcurrent / Over Temperature / Short circuit Protections
  • Built-in over current and short circuit protection in Buffering (battery discharging) mode operation


** EOL **

PJU-27V60WBAA, PJU-27V60WBAB, PJU-27V60WBAC, PJU-27V60WBBA, PJU-27V60WBBB, PJU-27V60WBBC, PJU-27V60WCAA, PJU-27V60WCAB, PJU-27V60WCAC, PJU-27V60WCBB, PJU-27V60WCBC, PJU-27V60WLAA, PJU-27V60WLAB, PJU-27V60WLAC, PJU-27V60WLBA, PJU-27V60WLBB, PJU-27V60WLBC

** NRND **

PJU-27V60WCBA (Last Buy Date: 2025/6/1~2026/6/1)

Output Voltage

27.6V

Output Power

60W

Output Current

2.15A

Input Voltage Range

90-264Vac

Dimensions

103.4 x 62 x 37 mm

4.07” x 2.44” x 1.46”

Unit Weight

0.25 kg (0.55 lb)

Applications

Download

Download

Datasheet

Uploaded on 09-Sep-2022

Manual

Uploaded on 03-Jun-2021

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 22-Apr-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 04-Aug-2021

UL

Uploaded on 26-Nov-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!