PJT-18V100WBAA

Open Frame

PJT Series

PJT-18V100WBAA

Output Voltage

18V

Output Power

100W

Output Current

5.55A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

127 x 76.2 x 31 mm

5.00” x 3.00” x 1.22”

Unit Weight

0.21 kg (0.46 lb)

Highlights & Features
  • Universal AC input voltage
  • Standard industrial foot print of 3” x 5”
  • Low leakage current < 0.1mA
  • Convection cooled operating temperature range from -10°C to +70°C
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Multiple connector source options
Applications


PJT-18V100WBAA
PJT-18V100WBAA

Open Frame

PJT Series

PJT-18V100WBAA

Highlights & Features
  • Universal AC input voltage
  • Standard industrial foot print of 3” x 5”
  • Low leakage current < 0.1mA
  • Convection cooled operating temperature range from -10°C to +70°C
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Multiple connector source options
Output Voltage

18V

Output Power

100W

Output Current

5.55A

Input Voltage Range

90-264Vac

Dimensions

127 x 76.2 x 31 mm

5.00” x 3.00” x 1.22”

Unit Weight

0.21 kg (0.46 lb)

Applications

Download

Download

Datasheet

Uploaded on 17-Dec-2025

Image

Uploaded on 16-Dec-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 03-Sep-2021

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 23-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 28-Nov-2020

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!