PJB-24V300W

Open Frame

PJB Series

PJB-24V300W

Output Voltage

24V

Output Power

300W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

222 x 95 x 53.6 mm (Open Frame)
252 x 108 x 65.4 mm (L Frame)
252 x 108 x 66 mm (Enclosed)

Unit Weight

0.64 kg (Open Frame)
0.95 kg (L Frame)
1.05 kg (Enclosed) (1.41 lb)

Highlights & Features
  • Universal AC Input voltage range
  • Up to 93.5% efficiency
  • Power Boost of 200% for 10 seconds
  • High PF up to 0.99 and conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against common dust and chemical pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Remote ON/OFF option for selected models
Model Description
PJB-24V300WBNA Open Frame, JST connector
PJB-24V300WBRA Open Frame, remote ON/OFF, JST connector
PJB-24V300WLNA L Frame, JST connector
PJB-24V300WLRA L Frame, remote ON/OFF, JST connector
PJB-24V300WCNA Enclosed, JST connector
PJB-24V300WCRA Enclosed, remote ON/OFF, JST connector
Applications


PJB-24V300W
PJB-24V300W

Open Frame

PJB Series

PJB-24V300W

Highlights & Features
  • Universal AC Input voltage range
  • Up to 93.5% efficiency
  • Power Boost of 200% for 10 seconds
  • High PF up to 0.99 and conforms to harmonic current IEC/EN/BS EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against common dust and chemical pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Remote ON/OFF option for selected models
Output Voltage

24V

Output Power

300W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions

222 x 95 x 53.6 mm (Open Frame)
252 x 108 x 65.4 mm (L Frame)
252 x 108 x 66 mm (Enclosed)

Unit Weight

0.64 kg (Open Frame)
0.95 kg (L Frame)
1.05 kg (Enclosed) (1.41 lb)

Applications
Model Description
PJB-24V300WBNA Open Frame, JST connector
PJB-24V300WBRA Open Frame, remote ON/OFF, JST connector
PJB-24V300WLNA L Frame, JST connector
PJB-24V300WLRA L Frame, remote ON/OFF, JST connector
PJB-24V300WCNA Enclosed, JST connector
PJB-24V300WCRA Enclosed, remote ON/OFF, JST connector

Download

Download

Datasheet

Uploaded on 10-May-2022

Manual

Uploaded on 21-Jan-2021

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 22-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!