MDS-400APB12 AA

Open Frame

MDS Open Frame Series

MDS-400APB12 AA

Output Voltage

12V

Output Power

400W

Output Current

33.33A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

127 x 76.2 x 35.6 mm

5.00” x 3.00” x 1.40”

Unit Weight

0.405 kg (0.89 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 200W convection, 400W force air
  • IT & Medical Safety Approvals
Model Description
MDS-400APB12 AB Without Remote On/Off
Applications


MDS-400APB12 AA
MDS-400APB12 AA

Open Frame

MDS Open Frame Series

MDS-400APB12 AA

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 200W convection, 400W force air
  • IT & Medical Safety Approvals
Output Voltage

12V

Output Power

400W

Output Current

33.33A

Input Voltage Range

90-264Vac

Dimensions

127 x 76.2 x 35.6 mm

5.00” x 3.00” x 1.40”

Unit Weight

0.405 kg (0.89 lb)

Applications
Model Description
MDS-400APB12 AB Without Remote On/Off

Download

Download

Datasheet

Uploaded on 29-May-2026

Image

Uploaded on 10-Feb-2026

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 13-Aug-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!