MDS-300APB48 AA

Open Frame

MDS Open Frame Series

MDS-300APB48 AA

Output Voltage

48V

Output Power

300W

Output Current

6.25A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

127 x 76.2 x 35.6 mm

5.00” x 3.00” x 1.40”

Unit Weight

0.405 kg (0.89 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 240 Watt Convection in 3" x 5" x 1.4" Package
  • Up to 800 K Hrs MTBF
  • Suited for Type BF Medical Products
  • 2 × MOPP isolation
Model Description
MDS-300APB48 AB Without Remote On/Off
Applications


MDS-300APB48 AA
MDS-300APB48 AA

Open Frame

MDS Open Frame Series

MDS-300APB48 AA

Highlights & Features
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 240 Watt Convection in 3" x 5" x 1.4" Package
  • Up to 800 K Hrs MTBF
  • Suited for Type BF Medical Products
  • 2 × MOPP isolation
Output Voltage

48V

Output Power

300W

Output Current

6.25A

Input Voltage Range

90-264Vac

Dimensions

127 x 76.2 x 35.6 mm

5.00” x 3.00” x 1.40”

Unit Weight

0.405 kg (0.89 lb)

Applications
Model Description
MDS-300APB48 AB Without Remote On/Off

Download

Download

Datasheet

Uploaded on 08-Dec-2023

Image

Uploaded on 10-Feb-2026

.STP

Uploaded on 22-Apr-2020

Enclosed Cover Kit

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 08-Jan-2024

CE & UKCA

Uploaded on 03-Sep-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!