DRR-20N

Modules

CliQ II Redundancy Modules Series

DRR-20N

Output Voltage

24V

Output Power

Output Current

20A

Input Voltage Range

22-60Vdc

Dimensions (H x W x D)

121 x 50 x 122.1 mm

4.76” x 1.97” x 4.81”

Unit Weight

0.38 kg (0.84 lb)

Highlights & Features
  • Wide input and output range of 22-60Vdc
  • Very wide operating temperature from -40°C to +80°C
  • Built-in 2 channel DC OK signal and alarm relay contact
  • Support N+1 Redundancy connection
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval to ATEX and Class I, Div 2 (DRR-20A)
  • IP20 Certified
  • Certified according to IEC/EN/UL 62368-1
Model Description
DRR-20N Without Class I, Div 2 and ATEX
Applications


DRR-20A
DRR-20A

Modules

CliQ II Redundancy Modules Series

DRR-20N

Highlights & Features
  • Wide input and output range of 22-60Vdc
  • Very wide operating temperature from -40°C to +80°C
  • Built-in 2 channel DC OK signal and alarm relay contact
  • Support N+1 Redundancy connection
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval to ATEX and Class I, Div 2 (DRR-20A)
  • IP20 Certified
  • Certified according to IEC/EN/UL 62368-1
Output Voltage

24V

Output Power

Output Current

20A

Input Voltage Range

22-60Vdc

Dimensions

121 x 50 x 122.1 mm

4.76” x 1.97” x 4.81”

Unit Weight

0.38 kg (0.84 lb)

Applications
Model Description
DRR-20N Without Class I, Div 2 and ATEX

Download

Download

Datasheet

Uploaded on 19-Feb-2026

Manual

Uploaded on 15-Dec-2020

Image

Uploaded on 25-Mar-2025

Mechanical Drawing

Uploaded on 13-Feb-2026

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

ATEX

Uploaded on 17-Sep-2021

CB

Uploaded on 15-Dec-2020

CE

Uploaded on 17-Aug-2022

EAC

Uploaded on 15-Dec-2020

Hazloc

Uploaded on 15-Dec-2020

KC

Uploaded on 15-Dec-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 15-Dec-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 15-Dec-2021

UL

Uploaded on 22-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!