12-30 V 80 A Max. / 30-60 V 40 A - 80 A Max. (1+1 Redundancy) = Nom. 12 V / 24 V 2×40 A / 48 V 2×25 A (N+1 Redundancy) = Nom. 12 V / 24 V 2×40 A / 48 V 2×25 A (Single unit use) = Nom. 12 V / 24 V 80 A / 48 V 50 A Max.
Input Power (Standby Mode)
-
Efficiency at 100% load
> 99.0% typ.
Inrush Current
-
Charging Time
-
Power Factor at 100% load
-
Leakage Current
-
Nominal Current
-
Total Harmonic Distortion
-
Power Dissipation
Standby Mode: < 1 W Operating Mode: < 15 W
Efficiency @ 10% load
-
Input Voltage Phase
-
Average Efficiency
-
No Load Power Consumption
-
Case Chassis / Cover
Case Cover: Galvanized steel with organic coating (SGCC) Chassis: Aluminum alloy with organic coating
Indicator
Green LED (DC OK): Vin1 and Vin2
Cooling System
Convection
Input Terminal
4 Pins (Rated 600 V / 65 A)
Output Terminal
2 Pins (Rated 600 V / 125 A)
Signal Terminal
4 Pins (Rated 300 V / 7A)
Noise Sound Pressure Level (SPL)
< 40 dBA
Input/Output Terminal
-
Signal
-
Mounting Rail
Standard TS35 DIN Rail in accordance with EN 60715
Wire
Input: AWG 8 Output: AWG 4 DC OK: AWG 22
Protection Structure
-
Terminal
-
Unit Weight
0.46 kg (1.01 lb)
Dimensions
124.2 x 44 x
126.9 mm 4.89” x
1.73” x
5.00”
Vibration (Operating)
IEC 60068-2-6, Sine Wave: 10 Hz to 500 Hz (2G peak); 10 min per cycle, 60 min for X, Y, Z direction
Shock Test (Operating)
-
Operating Temperature
-40°C to +80°C
Storage Temperature
-40°C to +85°C
Power De-rating
Vertical Mounting: > 70°C de-rate power by 3% / °C Horizontal Mounting: > 70°C de-rate power by 3% / °C
Operating Humidity
5 to 95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50 G for duration of 11 ms; 3 times per direction, 9 times in total
Vibration (Non-Operating)
IEC 60068-2-64, Random: 5 Hz to 500 Hz (2.09 G); 20 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 5000 Meters (16,666 ft.)
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
-
Overload / Overcurrent
12 V / 24 V: 80 A: < 160 A, No Damage 48 V: 50 A: < 100 A, No Damage
Over Temperature
-
Short Circuit
12 V / 24 V: 80 A: < 160 A, No Damage 48 V: 50 A: < 100 A, No Damage
Reverse Polarity Protection
-
Degree of Protection
IP20
Protection Against Shock
Class III with Primary Earth connection
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
Pollution Degree
-
MTBF
> 800,000 hrs. as per Telcordia SR-332 I/P: 24 Vdc and 48 Vdc, O/P: 100% load, Ta: 25°C
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Input to PE: 1.5 KVac Output to PE: 1.5 KVac Input/Output to DC OK: 0.5 KVac
Industrial Control Equipment
UL/cUL Listed: UL 61010-1/2-201 and CAN/CSA C22.2 No. 61010-1/2-201 (File No. E338991)
Hazardous Location / ATEX
ATEX (Zone 2): II 3 G Ex ec nC IIC Gc EN IEC 60079-0:2018 EN IEC 60079-7:2015/A1:2018 EN IEC 60079-15:2019
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 No. 1011 and The Electromagnetic Compatibility Regulations 2016 No. 1091
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
Emission
(CE & RE) CISPR 32, EN/BS EN 55032 Class B AS/NZS CISPR 32 Class B / KS C 9832
Immunity
EN/BS EN 55035 KS C 9835
Harmonic Current Emissions
-
Voltage Fluctuation and Flicker
-
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
-
Nominal Battery Voltage
-
Battery Voltage Range
-
Battery Capacity
-
Battery Charging Mode
-
End of Charge Voltage
-
Battery Fuse
-
Battery Discharging Voltage Range
-
Battery Charging Current
-
Battery Current Consumption
-
Discharging Current
-
Recommended Charging Voltage
-
Looking for support for this product?
Subscribe to our newsletter
Related Products
Loading…
Unable to load stock
No stock found
Model Name
Distributor
Availability
Date Updated
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept