Charging: 0°C to +40°C Discharging: -10°C to +50°C
Storage Temperature
-15°C to +40°C
Power De-rating
-
Operating Humidity
5 to 95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, 30 G (300 m/s²) for a duration of 18 ms, 1 time per direction, 2 times in total
Vibration (Non-Operating)
IEC 60068-2-6, 10 Hz to 500 Hz @ 30 m/s² (3 G peak); 60 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 6000 m
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
-
Overload / Overcurrent
-
Over Temperature
-
Short Circuit
-
Reverse Polarity Protection
-
Degree of Protection
IP00
Protection Against Shock
Class III
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
30 A
Insufficient Input Voltage Protection
-
MTBF
-
Expected Cap Life Time
-
Safety Certificate
-
Electrical Safety
-
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
-
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
(CE & RE) EN 61000-6-4
Immunity
EN 61000-6-2
Harmonic Current Emissions
-
Voltage Fluctuation and Flicker
-
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
-
Nominal Battery Voltage
24 Vdc, SLA Sealed lead acid battery 2 x 12 Vdc, SLA Sealed lead acid battery in series
Battery Voltage Range
-
Battery Capacity
7.2 AH lead-acid battery
Battery Charging Mode
-
End of Charge Voltage
-
Battery Fuse
2 pcs in parallel, LITTELFUSE 0257030.PXAPC & BUSSMANN ATC-30 or equivalent
Battery Discharging Voltage Range
-
Battery Charging Current
2.1 A
Battery Current Consumption
-
Discharging Current
40 A Max
Recommended Charging Voltage
27.6 Vdc
Looking for support for this product?
Looking for support for this product?
Related Products
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept