21-22.5Vdc Switch = “Fix 22V” Buffering starts if terminal voltage falls below 22V Factory Setting, Switch = “Vin-1V” Buffering starts if terminal voltage is decreased by > 1V
Green LED Off: Unit is discharge or Vin < 22Vdc Green LED On: Unit is fully charged (Ready) Green LED Flashing Slowly (1Hz): Unit is charging Green LED Flashing Quickly (10Hz): Unit is discharging (Buffering)
Cooling System
Convection
Input Terminal
-
Output Terminal
-
Signal Terminal
-
Noise Sound Pressure Level (SPL)
< 40dBA
Input/Output Terminal
-
Signal
-
Mounting Rail
Standard TS35 DIN Rail in accordance with EN 60715
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
0.90 kg (1.98 lb)
Dimensions
121 x 70 x
120.1 mm 4.76” x
2.76” x
4.73”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-25°C to +75°C
Storage Temperature
-25°C to +85°C
Power De-rating
> 70°C de-rate power by 5% / °C
Operating Humidity
5 to 95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, 30G (300m/S²) for a duration of 18ms, 1 time per direction, 2 times in total
Vibration (Non-Operating)
IEC 60068-2-6, 10Hz to 500Hz @ 30m/S² (3G peak); 60 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 2,500 Meters (8,200 ft.)
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Yes, 35Vdc Max (the maximum input voltage that will not cause damage to the unit)
Overload / Overcurrent
> 120% of rated load current, Latch-off Mode
Over Temperature
-
Short Circuit
Yes, No damage to the unit, Latch-off Mode
Reverse Polarity Protection
-
Degree of Protection
IP20
Protection Against Shock
Class I with Primary Earth connection
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
> 800,000 hrs. as per Telcordia SR-332 (I/P: 24Vdc, Standby Mode, Ta: 25°C)
Expected Cap Life Time
10 years (Standby Mode @ 40°C)
Safety Certificate
-
Electrical Safety
SIQ Bauart: EN 60950-1, EN 62368-1 UL/cUL recognized: UL 60950-1 and CSA C22.2 No. 60950-1 (File No. E191395), UL 62368-1 and CSA C22.2 No. 62368-1 (File No. E191395) CB scheme: IEC 60950-1, IEC 62368-1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Input & Output / PE: 1.5KVac Signal / PE: 1.5KVac
Industrial Control Equipment
UL/cUL listed: UL 508 and CSA C22.2 No. 107.1-01 (File No. E315355) CSA: CSA C22.2 No. 107.1-01 (File No. 181564)
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
EN/BS EN 60204-1
Electrical Equipment for Use in Electrical Power Installations
IEC/EN/BS EN 62477-1 / IEC 62103
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 No. 1011 and The Electromagnetic Compatibility Regulations 2016 No. 1091
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
Generic Standards: CISPR 32, EN/BS EN 55032, EN/BS EN 55011, FCC Title 47: Class B
Immunity
Generic Standards: EN/BS EN 55024, EN/BS EN 61000-6-2
Harmonic Current Emissions
IEC/EN/BS EN 61000-3-2, Class A
Voltage Fluctuation and Flicker
IEC/EN/BS EN 61000-3-3
ESD Immunity
-
Radiated Immunity
-
EFT
-
Surge
-
Conducted Immunity
-
Magnetic Field
-
Voltage Dips
-
Component Power Supply for General Use
EN 61204-3
Nominal Battery Voltage
-
Battery Voltage Range
-
Battery Capacity
-
Battery Charging Mode
-
End of Charge Voltage
-
Battery Fuse
-
Battery Discharging Voltage Range
-
Battery Charging Current
-
Battery Current Consumption
-
Discharging Current
-
Recommended Charging Voltage
-
Looking for support for this product?
Subscribe to our newsletter
Related Products
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept