DRB-24V020ABN

Modules

CliQ II Buffer Modules Series

DRB-24V020ABN

Output Voltage

24V

Output Power

Output Current

20A

Input Voltage Range

22.8-28.8Vdc

Dimensions (H x W x D)

121 x 70 x 120.1 mm

4.76” x 2.76” x 4.73”

Unit Weight

0.76 kg (1.68 lb)

Highlights & Features
  • Minimum buffering time of 250ms @ 24V/20A
  • Flexible operating buffering voltage modes:
    - Fixed mode at 22Vdc
    - Dynamic mode for Vin -1V
  • Supports parallel connection to extend buffering time
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval to ATEX and Class I, Div 2 (DRB-24V020ABA)
Model Description
DRB-24V020ABN Without Class I, Div 2 and ATEX
Applications


DRB-24V020ABA
DRB-24V020ABA

Modules

CliQ II Buffer Modules Series

DRB-24V020ABN

Highlights & Features
  • Minimum buffering time of 250ms @ 24V/20A
  • Flexible operating buffering voltage modes:
    - Fixed mode at 22Vdc
    - Dynamic mode for Vin -1V
  • Supports parallel connection to extend buffering time
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval to ATEX and Class I, Div 2 (DRB-24V020ABA)
Output Voltage

24V

Output Power

Output Current

20A

Input Voltage Range

22.8-28.8Vdc

Dimensions

121 x 70 x 120.1 mm

4.76” x 2.76” x 4.73”

Unit Weight

0.76 kg (1.68 lb)

Applications
Model Description
DRB-24V020ABN Without Class I, Div 2 and ATEX

Download

Download

Datasheet

Uploaded on 11-Nov-2021

Manual

Uploaded on 11-Jan-2021

Image

Uploaded on 24-Mar-2025

Mechanical Drawing

Uploaded on 15-Jan-2021

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

ATEX

Uploaded on 17-Sep-2021

CB

Uploaded on 11-Jan-2021

CE

Uploaded on 17-Aug-2022

CSA

Uploaded on 11-Jan-2021

EAC

Uploaded on 11-Jan-2021

Hazloc

Uploaded on 15-Dec-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 11-Jan-2021

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 11-Nov-2021

UL

Uploaded on 11-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!