USVI-120012FA

LED Driver

USVI S12 Series

USVI-120012FA

Output Voltage

12V

Output Power

120W

Output Current

10A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

298.5 x 43.0 x 30.0 mm

11.75” x 1.69” x 1.18”

Unit Weight

0.72 kg (1.59 lb)

Highlights & Features
  • Constant voltage design
  • 2 output, 60W/channel, Class 2 Output
  • Universal AC input voltage from 120-277Vac
  • Up to 90.5% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp protection for Signage applications
Applications


USVI-120012FA
USVI-120012FA

LED Driver

USVI S12 Series

USVI-120012FA

Highlights & Features
  • Constant voltage design
  • 2 output, 60W/channel, Class 2 Output
  • Universal AC input voltage from 120-277Vac
  • Up to 90.5% efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp protection for Signage applications
Output Voltage

12V

Output Power

120W

Output Current

10A

Input Voltage Range

108-305Vac

Dimensions

298.5 x 43.0 x 30.0 mm

11.75” x 1.69” x 1.18”

Unit Weight

0.72 kg (1.59 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CSA

Uploaded on 25-Apr-2020

UL

Uploaded on 25-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!