USC4-320280GA

LED Driver

USC4 PRO Series

USC4-320280GA

Output Voltage

75-152V

Output Power

320W

Output Current

2.8A

Input Voltage Range

249-528Vac

Dimensions (L x W x H)

240 x 100 x 38 mm

9.45” x 3.94” x 1.50”

Unit Weight

1.85 kg (4.08 lb)

Highlights & Features
  • Wide range constant current design
  • Universal AC input voltage from 277-480Vac
  • High efficiency up to 94%
  • Wide operating temperature range -40°C to +55°C
  • With IP66/IP67 protection from most outdoor applications
  • Build-in Active PFC and confirm to harmonic current IEC/EN 61000-3-2, Class C
  • Adjustable constant current level through programmable tool
  • Common mode 6kV/ differential mode 6kV surge immunity
  • Suitable for Wet location
  • 0-10V dimming available
Applications


USC4-320280GA
USC4-320280GA

LED Driver

USC4 PRO Series

USC4-320280GA

Highlights & Features
  • Wide range constant current design
  • Universal AC input voltage from 277-480Vac
  • High efficiency up to 94%
  • Wide operating temperature range -40°C to +55°C
  • With IP66/IP67 protection from most outdoor applications
  • Build-in Active PFC and confirm to harmonic current IEC/EN 61000-3-2, Class C
  • Adjustable constant current level through programmable tool
  • Common mode 6kV/ differential mode 6kV surge immunity
  • Suitable for Wet location
  • 0-10V dimming available
Output Voltage

75-152V

Output Power

320W

Output Current

2.8A

Input Voltage Range

249-528Vac

Dimensions

240 x 100 x 38 mm

9.45” x 3.94” x 1.50”

Unit Weight

1.85 kg (4.08 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Mar-2022

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

UL

Uploaded on 01-Jun-2022

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!