> 50°C de-rate power by 2.5% / °C < 120Vac de-rate power by 1.5% / Vac
Operating Humidity
5 to 95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
Vibration (Non-Operating)
IEC 60068-2-6, Random: 5 Hz to 500 Hz (2.09G); 20 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 3,000 Meters (9,840 ft.)
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
41.4-50.4V, Latch Mode
Overload / Overcurrent
95-108% of rated load current, constant current limit
Over Temperature
Latch Mode
Short Circuit
Auto-Recovery when the fault is removed Degree of
Reverse Polarity Protection
-
Degree of Protection
IP67
Protection Against Shock
Class I with Primary Earth connection
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
> 700,000 hrs. as per Telcordia SR-332. (I/P: 120Vac, O/P: 100% load, Ta: 25°C)
Expected Cap Life Time
7 years (I/P: 120Vac & 230Vac, O/P: 50% load @ Ta = 40°C)
Safety Certificate
-
Electrical Safety
CB scheme: IEC 61347-1, IEC 61347-2-13 ENEC: EN 61347-1, EN 61347-2-13, EN 62384 UL/cUL recognized: UL 8750 and CAN/CSA C22.2 No.250.13 (Safety approval and dry, damp, wet ratings)
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Input to Output: 3.3kVac Input to Ground: 2.0kVac Output to Ground: 1.5kVac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
RoHS Directive 2011/65/EU Compliant
Isolation Resistance
-
PE Resistance
-
UKCA
-
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
CISPR 15, EN 55015, Compliance to CISPR 32, EN 55032, FCC Title 47: Class B
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept