LNE-12V320WACA

LED Driver

LNE Series

LNE-12V320WACA

Output Voltage

12V

Output Power

270W

Output Current

22.5A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

252 x 90 x 43.8 mm

9.92” x 3.54” x 1.72”

Unit Weight

1.70 kg (3.75 lb)

Highlights & Features
  • International AC voltage options
  • Up to 91.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications


Model Description
LNE-12V320WBCA IP67, dimming cable & potentiometers, ENEC/CE/CCC approval
LNE-12V320WDCA IP67, dimming cable, ENEC/CE/CCC approval
Tags
indoor & outdoor, waterproof power supply
Applications


LNE-12V320WACA
LNE-12V320WACA

LED Driver

LNE Series

LNE-12V320WACA

Highlights & Features
  • International AC voltage options
  • Up to 91.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications


Output Voltage

12V

Output Power

270W

Output Current

22.5A

Input Voltage Range

90-264Vac

Dimensions

252 x 90 x 43.8 mm

9.92” x 3.54” x 1.72”

Unit Weight

1.70 kg (3.75 lb)

Applications
Model Description
LNE-12V320WBCA IP67, dimming cable & potentiometers, ENEC/CE/CCC approval
LNE-12V320WDCA IP67, dimming cable, ENEC/CE/CCC approval
Tags
indoor & outdoor, waterproof power supply

Download

Download

Datasheet

Uploaded on 09-Jun-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

ENEC

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!