JPVI-100024FK

LED Driver

JPVI S24 Series

JPVI-100024FK

Output Voltage

24V

Output Power

100W

Output Current

4.17A

Input Voltage Range

90-266Vac

Dimensions (L x W x H)

241.3 x 43 x 40.5 mm

9.50” x 1.69” x 1.59”

Unit Weight

0.55 kg (1.21 lb)

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 100W and 150W
  • Wide operating temperature range
  • 10mm structure elevated to meet indoor wiring regulation
Model Description
JPVI-100024FA Standard
Applications
JPVI-100024FK
JPVI-100024FK

LED Driver

JPVI S24 Series

JPVI-100024FK

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 100W and 150W
  • Wide operating temperature range
  • 10mm structure elevated to meet indoor wiring regulation
Output Voltage

24V

Output Power

100W

Output Current

4.17A

Input Voltage Range

90-266Vac

Dimensions

241.3 x 43 x 40.5 mm

9.50” x 1.69” x 1.59”

Unit Weight

0.55 kg (1.21 lb)

Applications
Model Description
JPVI-100024FA Standard

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 15-May-2025

Mechanical Drawing

Uploaded on 10-May-2023

.DXF

Uploaded on 10-May-2023

.STP

Uploaded on 10-May-2023

PSE

Uploaded on 10-May-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!