JPVI-020024FA

LED Driver

JPVI S24 Series

JPVI-020024FA

Output Voltage

24V

Output Power

20W

Output Current

0.85A

Input Voltage Range

90-305Vac

Dimensions (L x W x H)

132 x 34 x 25.4 mm

5.20” x 1.34” x 1.00”

Unit Weight

0.18 kg (0.40 lb)

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range
Applications
JPVI-020024FA
JPVI-020024FA

LED Driver

JPVI S24 Series

JPVI-020024FA

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range
Output Voltage

24V

Output Power

20W

Output Current

0.85A

Input Voltage Range

90-305Vac

Dimensions

132 x 34 x 25.4 mm

5.20” x 1.34” x 1.00”

Unit Weight

0.18 kg (0.40 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 15-May-2025

Mechanical Drawing

Uploaded on 04-Jan-2021

.STP

Uploaded on 10-Feb-2021

PSE

Uploaded on 04-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!