LNR-020A12VJAAD

LED Driver

LNR Series

LNR-020A12VJAAD

Output Voltage

12V

Output Power

20W

Output Current

1.7A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

132 x 34.0 x 25.4 mm

5.20” x 1.34” x 1.00”

Unit Weight

0.165 kg (0.36 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage 108-305Vac
  • Class 2 and LPS output
  • Normal power factor
  • Fully potted design
  • Comply with IP54 protection and Dry & Damp location
  • Protections: Over Load / Over Voltage / Short Circuit over temperature
  • Wide operating temperature range -40°C to + 55°C
  • Suitable for Industrial / Signage application
Applications


LNR-020A12VJAAD
LNR-020A12VJAAD

LED Driver

LNR Series

LNR-020A12VJAAD

Highlights & Features
  • Constant voltage design
  • Universal input voltage 108-305Vac
  • Class 2 and LPS output
  • Normal power factor
  • Fully potted design
  • Comply with IP54 protection and Dry & Damp location
  • Protections: Over Load / Over Voltage / Short Circuit over temperature
  • Wide operating temperature range -40°C to + 55°C
  • Suitable for Industrial / Signage application
Output Voltage

12V

Output Power

20W

Output Current

1.7A

Input Voltage Range

108-305Vac

Dimensions

132 x 34.0 x 25.4 mm

5.20” x 1.34” x 1.00”

Unit Weight

0.165 kg (0.36 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 14-May-2026

.DXF

Uploaded on 16-Dec-2025

.STP

Uploaded on 16-Dec-2025

CB

Uploaded on 14-May-2026

CE

Uploaded on 14-May-2026

FCC

Uploaded on 26-Jun-2026

UKCA

Uploaded on 14-May-2026

UL

Uploaded on 14-May-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!