EUCI-020070GLA

LED Driver

EUCI MINI Series

EUCI-020070GLA

Output Voltage

24-54V

Output Power

20W

Output Current

0.7A

Input Voltage Range

198-264Vac

Dimensions (L x W x H)

147.0 x 43.0 x 30.0 mm

5.79” x 1.69” x 1.18”

Unit Weight

0.19 kg (0.42 lb)

Highlights & Features
  • Constant current design 
  • Input voltage from 220-240Vac/ 176-280Vdc
  • Up to 86% efficiency 
  • Built-in or independent type with clip-in strain-relief
  • Meets IEC/EN 61000-3-2, Class C
  • Output current adjustable by programming tool
  • DALI control and emergency lighting is available
  • IP20 assembly for indoor applications


** EOL **

Model Description
EUCI-020070GLAB Built-in type
Applications


EUCI-020070GLA
EUCI-020070GLA

LED Driver

EUCI MINI Series

EUCI-020070GLA

Highlights & Features
  • Constant current design 
  • Input voltage from 220-240Vac/ 176-280Vdc
  • Up to 86% efficiency 
  • Built-in or independent type with clip-in strain-relief
  • Meets IEC/EN 61000-3-2, Class C
  • Output current adjustable by programming tool
  • DALI control and emergency lighting is available
  • IP20 assembly for indoor applications


** EOL **

Output Voltage

24-54V

Output Power

20W

Output Current

0.7A

Input Voltage Range

198-264Vac

Dimensions

147.0 x 43.0 x 30.0 mm

5.79” x 1.69” x 1.18”

Unit Weight

0.19 kg (0.42 lb)

Applications
Model Description
EUCI-020070GLAB Built-in type

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Image

Uploaded on 15-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

ENEC

Uploaded on 22-Apr-2020

RoHS

Uploaded on 11-Jun-2020

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!