MEP-200A24J CNA

Enclosed

MEP Enclosed Series

MEP-200A24J CNA

Output Voltage

24V

Output Power

200W

Output Current

0-8.34A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

111.2 x 62.8 x 32.5 mm

4.38” x 2.47” x 1.28”

Unit Weight

0.26 kg (0.57 lb)

Highlights & Features
  • Optional open frame and enclosed types
  • Up to 22.32 W/inch3 power density
  • Up to 200 W output with natural convection cooling
  • High efficiency up to 95%
  • Up to 70 °C Ambient Operation
  • Up to 1000KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 (4th Edition) Immunity Compliance
Applications
MEP-200A24J CNA
MEP-200A24J CNA

Enclosed

MEP Enclosed Series

MEP-200A24J CNA

Highlights & Features
  • Optional open frame and enclosed types
  • Up to 22.32 W/inch3 power density
  • Up to 200 W output with natural convection cooling
  • High efficiency up to 95%
  • Up to 70 °C Ambient Operation
  • Up to 1000KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 (4th Edition) Immunity Compliance
Output Voltage

24V

Output Power

200W

Output Current

0-8.34A

Input Voltage Range

90-264 Vac

Dimensions

111.2 x 62.8 x 32.5 mm

4.38” x 2.47” x 1.28”

Unit Weight

0.26 kg (0.57 lb)

Applications

Download

Download

Datasheet

Uploaded on 11-Dec-2025

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 11-Nov-2024

.DXF

Uploaded on 17-Oct-2024

.STP

Uploaded on 17-Oct-2024

CB

Uploaded on 17-Oct-2024

CCC

Uploaded on 17-Oct-2024

CE

Uploaded on 16-Nov-2024

RoHS

Uploaded on 02-Mar-2026

TUV

Uploaded on 17-Oct-2024

UKCA

Uploaded on 16-Nov-2024

UL

Uploaded on 17-Oct-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!