MEB-750A12T

Enclosed

MEB Series

MEB-750A12T

Output Voltage

12V

Output Power

700W

Output Current

0-58.4A

Input Voltage Range

85-264 Vac

Dimensions (L x W x H)

177.8 x 101.6 x 40 mm

7.00” x 4.00” x 1.57”

Unit Weight

1.1 kg (2.43 lb)

Highlights & Features
  • Up to 750 Watt in 4"x7"x1.575" Package
  • Up to 17W/inch³ Power Density
  • Full Power from 90V to 264V
  • Full Power up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 2MOPP Isolation
  • Suited for Type BF Medical Products.
  • 5V/2A Standby Output
  • Current Sharing
  • Conformal Coating
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and Reversed Option for Remote On/Off and Power Good Signal
  • Voltage Trimming
  • Compliance with IEC 61000-4-6 20V/m for semiconductor applications
Model Description
MEB-750A12B Inlet Type: C14 inlet
Applications


MEB-750A12T
MEB-750A12T

Enclosed

MEB Series

MEB-750A12T

Highlights & Features
  • Up to 750 Watt in 4"x7"x1.575" Package
  • Up to 17W/inch³ Power Density
  • Full Power from 90V to 264V
  • Full Power up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 2MOPP Isolation
  • Suited for Type BF Medical Products.
  • 5V/2A Standby Output
  • Current Sharing
  • Conformal Coating
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and Reversed Option for Remote On/Off and Power Good Signal
  • Voltage Trimming
  • Compliance with IEC 61000-4-6 20V/m for semiconductor applications
Output Voltage

12V

Output Power

700W

Output Current

0-58.4A

Input Voltage Range

85-264 Vac

Dimensions

177.8 x 101.6 x 40 mm

7.00” x 4.00” x 1.57”

Unit Weight

1.1 kg (2.43 lb)

Applications
Model Description
MEB-750A12B Inlet Type: C14 inlet

Download

Download

Datasheet

Uploaded on 28-Apr-2025

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 05-Jan-2021

.DXF

Uploaded on 26-Aug-2020

.STP

Uploaded on 26-Aug-2020

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 20-Dec-2021

cTUVus

Uploaded on 20-Dec-2021

KC

Uploaded on 02-Dec-2023

REACH

Uploaded on 13-Feb-2025

RoHS

Uploaded on 13-Feb-2025

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 30-Nov-2023

UL

Uploaded on 20-Dec-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!