MDS-350AD701

Enclosed

MDS ATX Series

MDS-350AD701

Output Voltage

12V,12V,5V,3.3V,5V,-5V,-12V

Output Power

350W

Output Current

8A,9A,1.25A,8A,8A,0.25A,0.1A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

194 x 100 x 40.5 mm

7.64” x 3.94” x 1.59”

Unit Weight

1.20 kg (2.65 lb)

Highlights & Features
  • ATX 12V standard function & form factor
  • IEC60601-1 (Medical) & IEC 62368-1 (ITE) approvals
  • Suitable for type BF patient access applications
  • Built-in active PFC
  • Maximum output power of 350 watts
  • Compliant with IEC 60601-1-2 4th Ed. requirements
Tags
ATX power supply
Applications


MDS-350AD701
MDS-350AD701

Enclosed

MDS ATX Series

MDS-350AD701

Highlights & Features
  • ATX 12V standard function & form factor
  • IEC60601-1 (Medical) & IEC 62368-1 (ITE) approvals
  • Suitable for type BF patient access applications
  • Built-in active PFC
  • Maximum output power of 350 watts
  • Compliant with IEC 60601-1-2 4th Ed. requirements
Output Voltage

12V,12V,5V,3.3V,5V,-5V,-12V

Output Power

350W

Output Current

8A,9A,1.25A,8A,8A,0.25A,0.1A

Input Voltage Range

90-264Vac

Dimensions

194 x 100 x 40.5 mm

7.64” x 3.94” x 1.59”

Unit Weight

1.20 kg (2.65 lb)

Applications
Tags
ATX power supply

Download

Download

Datasheet

Uploaded on 08-May-2026

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 10-Oct-2023

CE

Uploaded on 22-Apr-2020

CE & UKCA

Uploaded on 03-Nov-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!