DRS-5V50W1NZ

DIN Rail

SYNC Series

DRS-5V50W1NZ

Output Voltage

5V

Output Power

25W

Output Current

5A

Input Voltage Range

85-264Vac

Dimensions (H x W x D)

75 x 30 x 89.5 mm

2.95” x 1.18” x 3.52”

Unit Weight

0.16 kg (0.35 lb)

Highlights & Features
  • Ultra-compact size and galvanic isolation up to 3.0KVac between input to output and input to ground
  • Universal AC input voltage and full power from -10°C to +55°C operation
  • Up to 82.0% efficiency
  • Low earth leakage current < 0.75mA @ 264Vac
  • Built-in DC OK relay contact option available
  • Extreme low temperature cold start at -40°C
  • NEC Class 2 / Limited Power Source (LPS) certified (DRS-5V50W1N☐)
  • Certified according to IEC/EN/UL 62368-1



Model Description
DRS-5V50W1NR Without DC OK contact
Tags
NEC Class 2
Applications


DRS-5V50W1NZ
DRS-5V50W1NZ

DIN Rail

SYNC Series

DRS-5V50W1NZ

Highlights & Features
  • Ultra-compact size and galvanic isolation up to 3.0KVac between input to output and input to ground
  • Universal AC input voltage and full power from -10°C to +55°C operation
  • Up to 82.0% efficiency
  • Low earth leakage current < 0.75mA @ 264Vac
  • Built-in DC OK relay contact option available
  • Extreme low temperature cold start at -40°C
  • NEC Class 2 / Limited Power Source (LPS) certified (DRS-5V50W1N☐)
  • Certified according to IEC/EN/UL 62368-1



Output Voltage

5V

Output Power

25W

Output Current

5A

Input Voltage Range

85-264Vac

Dimensions

75 x 30 x 89.5 mm

2.95” x 1.18” x 3.52”

Unit Weight

0.16 kg (0.35 lb)

Applications
Model Description
DRS-5V50W1NR Without DC OK contact
Tags
NEC Class 2

Download

Download

Datasheet

Uploaded on 22-Nov-2021

Manual

Uploaded on 23-Sep-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 09-Apr-2024

CE

Uploaded on 09-Apr-2024

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UKCA

Uploaded on 22-Nov-2021

UL

Uploaded on 09-Apr-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!