DRC-05V015W1RZ

DIN Rail

CHROME II Series

DRC-05V015W1RZ

Output Voltage

5V

Output Power

12W

Output Current

2.4A

Input Voltage Range

85-264 Vac

Dimensions (H x W x D)

87.5 x 18.0 x 55.0 mm

3.44” x 0.71” x 2.17”

Unit Weight

0.06 kg (0.13 lb)

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Supports universal AC input voltage and DC input voltage
  • Mechanical dimensions are designed to meet DIN 43880 for building automation
  • Low no load power consumption and compliance with DOE VI efficiency standard
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III
Tags
Class II, NEC Class 2
Applications
DRC-05V015W1RZ
DRC-05V015W1RZ

DIN Rail

CHROME II Series

DRC-05V015W1RZ

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Supports universal AC input voltage and DC input voltage
  • Mechanical dimensions are designed to meet DIN 43880 for building automation
  • Low no load power consumption and compliance with DOE VI efficiency standard
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III
Output Voltage

5V

Output Power

12W

Output Current

2.4A

Input Voltage Range

85-264 Vac

Dimensions

87.5 x 18.0 x 55.0 mm

3.44” x 0.71” x 2.17”

Unit Weight

0.06 kg (0.13 lb)

Applications
Tags
Class II, NEC Class 2

Download

Download

Datasheet

Uploaded on 22-Jul-2025

Manual

Uploaded on 14-Jan-2025

Image

Uploaded on 31-Jul-2026

Mechanical Drawing

Uploaded on 14-Jan-2025

.DXF

Uploaded on 14-Jan-2025

.STP

Uploaded on 14-Jan-2025

BIS

Uploaded on 11-Feb-2025

BSMI

Uploaded on 14-Jan-2025

CB

Uploaded on 14-Jan-2025

CCC

Uploaded on 14-Jan-2025

CE

Uploaded on 14-Jan-2025

EAC

Uploaded on 14-Jan-2025

KC

Uploaded on 14-Jan-2025

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 24-Jan-2024

TUV

Uploaded on 14-Jan-2025

UKCA

Uploaded on 14-Jan-2025

UL

Uploaded on 14-Jan-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!