DRP024V480W1BA

DIN Rail

CliQ II Series

DRP024V480W1BA

Output Voltage

24V

Output Power

480W

Output Current

20A

Input Voltage Range

85-264Vac

Dimensions (H x W x D)

121 x 144 x 118.6 mm

4.76” x 5.67” x 4.67”

Unit Weight

1.37 kg (3.02 lb)

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • High Efficiency > 90.0%
  • Power Boost of 150% for 5 seconds and 200% for 2 seconds
  • Full corrosion resistant aluminium casing
  • Extreme low temperature cold start at -40°C
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval to ATEX and Class I, Div 2 (DRP024V480W1BA)
  • Certified according to IEC/EN/UL 62368-1
Model Description
DRP024V480W1BN Without Class I, Div 2 and ATEX
Tags
ATEX, Class I Div 2, Conformal Coating
Applications


DRP024V480W1BA
DRP024V480W1BA

DIN Rail

CliQ II Series

DRP024V480W1BA

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • High Efficiency > 90.0%
  • Power Boost of 150% for 5 seconds and 200% for 2 seconds
  • Full corrosion resistant aluminium casing
  • Extreme low temperature cold start at -40°C
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval to ATEX and Class I, Div 2 (DRP024V480W1BA)
  • Certified according to IEC/EN/UL 62368-1
Output Voltage

24V

Output Power

480W

Output Current

20A

Input Voltage Range

85-264Vac

Dimensions

121 x 144 x 118.6 mm

4.76” x 5.67” x 4.67”

Unit Weight

1.37 kg (3.02 lb)

Applications
Model Description
DRP024V480W1BN Without Class I, Div 2 and ATEX
Tags
ATEX, Class I Div 2, Conformal Coating

Download

Download

Datasheet

Uploaded on 08-Oct-2021

Manual

Uploaded on 20-May-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 23-Nov-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

ATEX

Uploaded on 17-Sep-2021

CB

Uploaded on 23-Nov-2020

CE

Uploaded on 17-Aug-2022

CSA

Uploaded on 26-Nov-2020

EAC

Uploaded on 22-Apr-2020

Hazloc

Uploaded on 15-Dec-2020

KC

Uploaded on 10-May-2021

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 23-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 10-May-2021

UL

Uploaded on 04-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!