24V
120W
5A
88-264Vac
124 x 40 x 117 mm
4.88” x 1.57” x 4.61”
0.58 kg (1.28 lb)
** NRND (Not Recommended for New Designs) **
DRP-24V120W1CAN, DRP-24V120W1CBN (Last Buy Date: 2026/12/31~2027/12/31)
Recommended Model: DRF-24V120W1PBA
| Model | Description |
|---|---|
| DRP-24V120W1CBN | Certified for AC & DC input |
** NRND (Not Recommended for New Designs) **
DRP-24V120W1CAN, DRP-24V120W1CBN (Last Buy Date: 2026/12/31~2027/12/31)
Recommended Model: DRF-24V120W1PBA
24V
120W
5A
88-264Vac
124 x 40 x 117 mm
4.88” x 1.57” x 4.61”
0.58 kg (1.28 lb)
| Model | Description |
|---|---|
| DRP-24V120W1CBN | Certified for AC & DC input |