DRP-24V120W1CAN

DIN Rail

CliQ III Series

DRP-24V120W1CAN

Output Voltage

24V

Output Power

120W

Output Current

5A

Input Voltage Range

88-264Vac

Dimensions (H x W x D)

124 x 40 x 117 mm

4.88” x 1.57” x 4.61”

Unit Weight

0.58 kg (1.28 lb)

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for charging application
  • High efficiency of up to 91% at 230Vac
  • Power Boost of 150% for 5 seconds
  • Advanced Power Boost (APB) of 200% for 50ms
  • SEMI F47 compliance at 120Vac
  • Extreme low temperature cold start at -40°C
  • Built-in DC OK Contact and LED indicator for DC OK
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Certified according to IEC/EN/UL 62368-1


** NRND (Not Recommended for New Designs) **
DRP-24V120W1CAN, DRP-24V120W1CBN (Last Buy Date: 2026/12/31~2027/12/31)


Recommended Model: DRF-24V120W1PBA

Model Description
DRP-24V120W1CBN Certified for AC & DC input
Tags
Conformal Coating
Applications


DRP-24V120W1CAN
DRP-24V120W1CAN

DIN Rail

CliQ III Series

DRP-24V120W1CAN

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for charging application
  • High efficiency of up to 91% at 230Vac
  • Power Boost of 150% for 5 seconds
  • Advanced Power Boost (APB) of 200% for 50ms
  • SEMI F47 compliance at 120Vac
  • Extreme low temperature cold start at -40°C
  • Built-in DC OK Contact and LED indicator for DC OK
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Certified according to IEC/EN/UL 62368-1


** NRND (Not Recommended for New Designs) **
DRP-24V120W1CAN, DRP-24V120W1CBN (Last Buy Date: 2026/12/31~2027/12/31)


Recommended Model: DRF-24V120W1PBA

Output Voltage

24V

Output Power

120W

Output Current

5A

Input Voltage Range

88-264Vac

Dimensions

124 x 40 x 117 mm

4.88” x 1.57” x 4.61”

Unit Weight

0.58 kg (1.28 lb)

Applications
Model Description
DRP-24V120W1CBN Certified for AC & DC input
Tags
Conformal Coating

Download

Download

Datasheet

Uploaded on 29-Dec-2021

Manual

Uploaded on 08-Dec-2020

Image

Uploaded on 10-Aug-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 08-Dec-2020

CE

Uploaded on 08-Dec-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 08-Dec-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 29-Dec-2021

UL

Uploaded on 08-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!