DRC-48V060W1RZ

DIN Rail

CHROME II Series

DRC-48V060W1RZ

Output Voltage

48V

Output Power

60W

Output Current

1.25A

Input Voltage Range

85-264 Vac

Dimensions (H x W x D)

87.5 x 52.5 x 55.0 mm

3.44” x 2.07” x 2.17”

Unit Weight

0.17 kg (0.37 lb)

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Mechanical dimensions are designed to meet DIN 43880 for building automation
  • Low no load power consumption and compliance with DOE VI efficiency standard
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III
Tags
NEC Class 2
Applications
DRC-48V060W1RZ
DRC-48V060W1RZ

DIN Rail

CHROME II Series

DRC-48V060W1RZ

Highlights & Features
  • Class II, Double Isolation (No Earth connection is required)
  • Mechanical dimensions are designed to meet DIN 43880 for building automation
  • Low no load power consumption and compliance with DOE VI efficiency standard
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III
Output Voltage

48V

Output Power

60W

Output Current

1.25A

Input Voltage Range

85-264 Vac

Dimensions

87.5 x 52.5 x 55.0 mm

3.44” x 2.07” x 2.17”

Unit Weight

0.17 kg (0.37 lb)

Applications
Tags
NEC Class 2

Download

Download

Datasheet

Uploaded on 22-Jul-2025

Manual

Uploaded on 20-Dec-2023

Image

Uploaded on 08-May-2025

Mechanical Drawing

Uploaded on 19-Feb-2025

.DXF

Uploaded on 20-Dec-2023

.STP

Uploaded on 20-Dec-2023

BIS

Uploaded on 20-Dec-2023

BSMI

Uploaded on 20-Dec-2023

CB

Uploaded on 20-Dec-2023

CCC

Uploaded on 20-Dec-2023

CE

Uploaded on 20-Dec-2023

EAC

Uploaded on 20-Dec-2023

KC

Uploaded on 20-Dec-2023

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 24-Jan-2024

TUV

Uploaded on 20-Dec-2023

UKCA

Uploaded on 20-Dec-2023

UL

Uploaded on 20-Dec-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!