DRL-48V120W1EN

DIN Rail

LYTE II Series

DRL-48V120W1EN

Output Voltage

48V

Output Power

120W

Output Current

2.5A

Input Voltage Range

90-264Vac

Dimensions (H x W x D)

123.6 x 30 x 116.8 mm

4.87” x 1.18” x 4.60”

Unit Weight

0.45 kg (0.99 lb)

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • High power density
  • Operate from -40°C to +70°C
  • Reduced no-load power consumption
  • Compliance with DOE VI Energy Standard
  • Compliance to SEMI F47 @ 200Vac
Model Description
DRL-48V120W1ENA Conformal coating
Applications
DRL-48V120W1EN
DRL-48V120W1EN

DIN Rail

LYTE II Series

DRL-48V120W1EN

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • High power density
  • Operate from -40°C to +70°C
  • Reduced no-load power consumption
  • Compliance with DOE VI Energy Standard
  • Compliance to SEMI F47 @ 200Vac
Output Voltage

48V

Output Power

120W

Output Current

2.5A

Input Voltage Range

90-264Vac

Dimensions

123.6 x 30 x 116.8 mm

4.87” x 1.18” x 4.60”

Unit Weight

0.45 kg (0.99 lb)

Applications
Model Description
DRL-48V120W1ENA Conformal coating

Download

Download

Datasheet

Uploaded on 20-May-2025

Manual

Uploaded on 07-Feb-2023

Image

Uploaded on 13-May-2025

Mechanical Drawing

Uploaded on 25-Nov-2023

.DXF

Uploaded on 25-Nov-2023

.STP

Uploaded on 27-Nov-2023

BIS

Uploaded on 30-May-2025

BSMI

Uploaded on 30-Apr-2021

CB

Uploaded on 30-Jan-2024

CCC

Uploaded on 22-Dec-2022

CE & UKCA

Uploaded on 08-Jun-2021

EAC

Uploaded on 30-Jan-2024

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 30-Jan-2024

UL

Uploaded on 30-Jan-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!