MEA-090A15C

Adapter

MEA Series

MEA-090A15C

Output Voltage

15V

Output Power

90W

Output Current

6A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

135 x 62 x 32 mm

5.31” x 2.44” x 1.26”

Unit Weight

0.31 kg (0.68 lb)

Highlights & Features
  • Meet Efficiency Level DOE VI & ErP Lot 7
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current ( <0.1mA Normal & 0.3mA signal fault )
  • 2 × MOPP isolation
Model Description
MEA-090A15C 6-A C14, 4 Pin DIN
MEA-090A15C V-A C14, tuning fork 90°
MEA-090A15C W-A C14, tuning fork
Applications
MEA-090A15C
MEA-090A15C

Adapter

MEA Series

MEA-090A15C

Highlights & Features
  • Meet Efficiency Level DOE VI & ErP Lot 7
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current ( <0.1mA Normal & 0.3mA signal fault )
  • 2 × MOPP isolation
Output Voltage

15V

Output Power

90W

Output Current

6A

Input Voltage Range

90-264 Vac

Dimensions

135 x 62 x 32 mm

5.31” x 2.44” x 1.26”

Unit Weight

0.31 kg (0.68 lb)

Applications
Model Description
MEA-090A15C 6-A C14, 4 Pin DIN
MEA-090A15C V-A C14, tuning fork 90°
MEA-090A15C W-A C14, tuning fork

Download

Download

Datasheet

Uploaded on 29-Sep-2025

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 28-Oct-2022

.DXF

Uploaded on 28-Oct-2022

.STP

Uploaded on 16-Dec-2021

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 09-Dec-2021

CE & UKCA

Uploaded on 09-Dec-2021

PSE

Uploaded on 10-Dec-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

SIQ

Uploaded on 09-Dec-2021

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 11-Nov-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!