MDS-150CAB19 A

Adapter

MDS Adapter Series

MDS-150CAB19 A

Output Voltage

19V

Output Power

150W

Output Current

7.9A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

150.0 x 65.0 x 32.0 mm

5.91” x 2.56” x 1.26”

Unit Weight

0.52 kg (18.4 ounces) (1.15 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 3rd ed. & IEC 62368-1 
  • Risk management report available
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 2.1 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty
Applications


MDS-150CAB19 A
MDS-150CAB19 A

Adapter

MDS Adapter Series

MDS-150CAB19 A

Highlights & Features
  • Safety Approvals to IEC 60601-1 3rd ed. & IEC 62368-1 
  • Risk management report available
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 2.1 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty
Output Voltage

19V

Output Power

150W

Output Current

7.9A

Input Voltage Range

90-264Vac

Dimensions

150.0 x 65.0 x 32.0 mm

5.91” x 2.56” x 1.26”

Unit Weight

0.52 kg (18.4 ounces) (1.15 lb)

Applications

Download

Download

Datasheet

Uploaded on 18-Feb-2022

Image

Uploaded on 10-Feb-2026

CB

Uploaded on 15-Nov-2024

CCC

Uploaded on 22-Apr-2020

CE & UKCA

Uploaded on 22-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!