MDS-090AAS15 F/B

Adapter

MDS Adapter Series

MDS-090AAS15 F/B

Output Voltage

15V

Output Power

90W

Output Current

6A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

150 x 65 x 35 mm

5.91” x 2.56” x 1.38”

Unit Weight

0.45 kg (0.99 lb)

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1mA Normal & <0.3mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty


** NRND **
Recommended Models: MEA-090A15C 6-A, MEA-090A15C V-A, MEA-090A15C W-A

Model Description
MDS-090AAS15 FA Class I, 4 Pin DIN
MDS-090AAS15 FE Class I, tuning fork
MDS-090AAS15 BA Class II with functional Earth, 4 Pin DIN
MDS-090AAS15 BE Class II with functional Earth, tuning fork
Applications


MDS-090AAS15 F/B
MDS-090AAS15 F/B

Adapter

MDS Adapter Series

MDS-090AAS15 F/B

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1mA Normal & <0.3mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty


** NRND **
Recommended Models: MEA-090A15C 6-A, MEA-090A15C V-A, MEA-090A15C W-A

Output Voltage

15V

Output Power

90W

Output Current

6A

Input Voltage Range

90-264Vac

Dimensions

150 x 65 x 35 mm

5.91” x 2.56” x 1.38”

Unit Weight

0.45 kg (0.99 lb)

Applications
Model Description
MDS-090AAS15 FA Class I, 4 Pin DIN
MDS-090AAS15 FE Class I, tuning fork
MDS-090AAS15 BA Class II with functional Earth, 4 Pin DIN
MDS-090AAS15 BE Class II with functional Earth, tuning fork

Download

Download

Datasheet

Uploaded on 01-Dec-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 30-Sep-2025

CE & UKCA

Uploaded on 23-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!