ADT-150C24AC

Adapter

ADT Series

ADT-150C24AC

Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

165.1 x 76.1 x 31.5 mm

6.50” x 3.00” x 1.24”

Unit Weight

0.47 kg (1.04 lb)

Highlights & Features
  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Universal AC input / Full range
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload/ over temperature
Applications
ADT-150C24AC
ADT-150C24AC

Adapter

ADT Series

ADT-150C24AC

Highlights & Features
  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Universal AC input / Full range
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload/ over temperature
Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

90-264Vac

Dimensions

165.1 x 76.1 x 31.5 mm

6.50” x 3.00” x 1.24”

Unit Weight

0.47 kg (1.04 lb)

Applications

Download

Download

Datasheet

Uploaded on 13-Aug-2021

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 10-Dec-2020

.DXF

Uploaded on 10-Dec-2020

.STP

Uploaded on 10-Dec-2020

BSMI

Uploaded on 10-Dec-2020

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 10-Dec-2020

CE & UKCA

Uploaded on 13-Aug-2021

cTUVus

Uploaded on 10-Dec-2020

KC

Uploaded on 10-Dec-2020

PSE

Uploaded on 10-Dec-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!