Delta’s New 80A DIN Pro Series Redundancy Module Optimizes Reliability and Backup for Industrial Systems


Delta’s presents the new DIN Pro Series redundancy module DRR-80AF model


As reliable operation is essential for modern industrial applications, Delta’s presents the new DIN Pro Series redundancy module DRR-80AF model that delivers up to 80 A output power, supporting both 1+1 and N+1 redundant power configurations. Equipped with built-in ORing MOSFET technology, it minimizes power loss while delivering seamless fault decoupling, ensuring a consistent, reliable DC supply. It is therefore the ideal choice for demanding applications such as factory automation, robotics, semiconductor equipment, and cooling distribution units (CDUs) in data centers.


The DRR-80AF model offers exceptional system flexibility with a wide 10.8 – 60 VDC input/output range accommodating 12 V, 24 V, and 48 V applications. This robust unit also withstands up to 200% power boost from front-end supplies during high inrush start-ups. Additionally, its dual-channel DC OK LED indicators and built-in alarm relay facilitate effortless power status monitoring.


Tailored for demanding industrial environments, this resilient module sustains full output up to 70°C and operates across a wide temperature range from -40°C to +80°C. Its conformal-coated PCBA shields internal components from dust and chemical contaminants. Certified to IEC/EN/UL 62368 and IEC/UL 61010 standards. Furthermore, the DRR-80AF model complies with ATEX II 3 G (Zone 2) standards for use in hazardous locations. This resilient module ultimately safeguards maximum system uptime and smooth operational continuity.


Highlights & Features

  • Supports 1+1 & N+1 redundancy configurations
  • Deploys ORing MOSFETs for seamless fault decoupling
  • Versatile input and output range from 10.8 - 60 VDC
  • Withstands up to 200% power boost from front-end supplies
  • Built-in 2 channel DC OK LED and alarm relay
  • Wide operating temperature -40°C ~ 80°C
  • Conformal coating on PCBA protects against dust and chemical pollutants
  • Certified to IEC/EN/UL 62368 and IEC/UL 61010 standards
  • ATEX Zone 2 (II 3 G) certified for hazardous locations





Related News

Delta Expands the DIN Rail Power Supply Chrome II Series with the Low-Power Models for Wider Applications

Delta expands the DIN rail power supply Chrome II Series with the new 15 W model, whic ...

Read More

Delta Adds 27V 150W Model in 3"x5" Footprint to the PJT series of Open Frame Power Supply

Delta Electronics had added the PJT-27V150WBNA to the PJT series of open frame power suppl ...

Read More

Introducing 24V 10W and 24V 100W Chrome DIN-Rail Power Supplies

Delta’s Chrome DIN Rail Power Supply series is designed for use in compact cabinets whi ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!