Delta Expands the DIN Rail Power Supply Chrome II Series with the Low-Power Models for Wider Applications


Class II DIN rail power supply Chrome II Series for home and building automation


Delta expands the DIN rail power supply Chrome II Series with the new 15 W model, which offers 5 V, 12 V, 24 V optional outputs, and a 5 V selection of the existing 30 W version. Both feature slim widths of 18 mm (15 W output type) and 35 mm (30 W output type) , allowing the application to low-power-required and space-limited equipment such as smart home systems, building automation, and industrial control panels.


The Chrome II Series features -40°C to 70°C operating temperature and up to 50°C full load power delivery, ensuring reliable performance in challenging environments. The Series conforms to the Class II double isolation design which spares earth connection and compact design to be aligned with DIN 43880, a standard defined dimension for distribution boards of building control and automation systems. It also complies with the DoE Level VI standards and features low no-load power consumption, reducing unnecessary energy consumption for clients.


The Series is certified to IEC/EN 60335-1 and IEC/EN 61558-1/-2-16 standards, ensuring electrical safety for building automation and household appliances. Additionally, the Chrome II Series meets IEC/EN/UL 62368-1 and IEC/EN/UL 61010-1/-2-201 standards for industrial applications. It also conforms to the NEC Class 2 and Limited Power Source (LPS) for environmental protection, highlighting Delta’s commitment to environmental sustainability.


Highlights & Features

  • Class II, double isolation (no earth connection required)
  • Conforms to the universal AC input range and DC input (only for the 15 W models)
  • Meets DIN 43880 for building automation
  • Low no-load power consumption and compliance with DOE VI efficiency standards
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Over Voltage Category III











Related News

All Delta Standard Power Supplies Comply with RoHS Directive 2011/65/EU

Frequently Asked Questions What is RoHS, and do Delta Standard Power Supplies com ...

Read More

Delta Introduces Two New 100W Dual Output Models from the PMT Series

View PMT-D1V100W1AA and PMT-D2V100W1AA product specifications   Delta El ...

Read More

Newest 120W and 150W AC-DC Desktop Adapters

Delta has added 3 new models to the ADT Series of AC-DC desktop adapters. They meet DoE Le ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!