MOOVair 01 36V

Wireless Charging System

MOOVair 01 系列

MOOVair 01 36V

输出电压

36V

输出功率

1000W

输出电流

27.7A

输入电压范围

85 - 265 Vac

尺寸 (L x W x D)

WPB 192 x 280 x 60 mm (7.6 x 11.0 x 2.4 in)
WPP and WSP Ø 160 x 19 mm (6.3 x 0.7 in)
WSB 168 x 82 x 28 mm (6.6 x 3.2 x 1.1 in)

重量

5.40 kg (11.90 lb)

Part Number
EOE14011131 MOOVair 01 Wireless Charger 1kW Primary Unit
EOE14011208 MOOVair 01 Wireless Charger 1kW Secondary Unit 36V
亮点与特色
  • Easy integration into the vehicle: MOOVair 01 Wireless Charging System charges any battery type incl. Li-ion of 24 V/ 36V/ 48V. GUI (graphical user interface) available to support early integration.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • Exceptional efficiency. Charges just as fast and efficient as wired chargers. MOOVair 01 achieves above 93% efficiency wall socket to battery within a gap of up to 20 mm.
  • Easy installation in the facility for unmanned 24/7 operation: MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
  • Flexible charging capability with consistent 1000W power delivery. Multiple vehicles equipped with 24V, 36V, and 48V batteries can utilize a single charging base, ensuring a consistent delivery of 1000W of power with unwavering reliability.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Reliable performance in challenging environments: IP 65 ensuring continuous operation even in harsh and polluted environments.
  • Safe operation. No risk of sparks or arcing due to absence of wires and connectors. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
应用领域
MOOVair 01 36V
MOOVair 01 36V

Wireless Charging System

MOOVair 01 系列

MOOVair 01 36V

Part Number
EOE14011131 MOOVair 01 Wireless Charger 1kW Primary Unit
EOE14011208 MOOVair 01 Wireless Charger 1kW Secondary Unit 36V
亮点与特色
  • Easy integration into the vehicle: MOOVair 01 Wireless Charging System charges any battery type incl. Li-ion of 24 V/ 36V/ 48V. GUI (graphical user interface) available to support early integration.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • Exceptional efficiency. Charges just as fast and efficient as wired chargers. MOOVair 01 achieves above 93% efficiency wall socket to battery within a gap of up to 20 mm.
  • Easy installation in the facility for unmanned 24/7 operation: MOOVair wireless charging stations are easy to install for in-process and opportunity charging without altering the facility. By demand chargers can be put in parallel to increase the power level.
  • Flexible charging capability with consistent 1000W power delivery. Multiple vehicles equipped with 24V, 36V, and 48V batteries can utilize a single charging base, ensuring a consistent delivery of 1000W of power with unwavering reliability.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Reliable performance in challenging environments: IP 65 ensuring continuous operation even in harsh and polluted environments.
  • Safe operation. No risk of sparks or arcing due to absence of wires and connectors. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
输出电压

36V

输出功率

1000W

输出电流

27.7A

输入电压范围

85 - 265 Vac

尺寸

WPB 192 x 280 x 60 mm (7.6 x 11.0 x 2.4 in)
WPP and WSP Ø 160 x 19 mm (6.3 x 0.7 in)
WSB 168 x 82 x 28 mm (6.6 x 3.2 x 1.1 in)

重量

5.40 kg (11.90 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 09-Jan-2025

Image

Uploaded on 22-May-2026

EU Declaration of Conformity

Uploaded on 08-Aug-2025

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯