MOOVair 30 100V

无线充电系统

MOOVair 30 系列

MOOVair 30 100V

输出电压

100V

输出功率

30000W

输出电流

300A

输入电压范围

342 - 528 Vac

尺寸 (L x W x H)

WPB: 1020 x 550 x 400 mm
(40.2 x 21.7 x 15.7 in)

WPP: 666.6 x 1025.6 x 65.4 mm
(26.2 x 40.4 x 2.6 in)

WSU: 565 x 740 x 50.3 mm
(22.2 x 29.1 x 2.0 in)

重量

105 kg (231.49 lb)

Part Number
EOE18010815 MOOVair 30 Wireless Charger 30kW Primary Box
EOE18010851 MOOVair 30 Wireless Charger 30kW Primary Pad
EOE18010850 MOOVair 30 Wireless Charger 30kW Secondary Unit 100V
亮点与特色
  • Exceptional efficiency. Charges just as fast and efficient as your wired charger. MOOVair 30 achieves above 95% efficiency wall socket to battery with a gap up to 155 mm.
  • The most reliable communication technology. Innovative PPL (pad to pad link) communication technology, patented by Delta, ensures precise control of wireless power transfer. It solves WiFi cross-talk issues, enabling direct communication between primary and secondary units, ensuring precise wireless transfer control and eliminating interference with other WiFi devices.
  • Reliable performance in challenging environments: IP 69 ensuring continuous operation even in harsh and polluted environments.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • Improve fleet operation & efficiency. Ethernet enables fleet managers to remotely monitor and control charging devices.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Flexible charging capability. Multiple vehicles can utilize a single charging base, ensuring a consistent delivery of 30,000W of power with unwavering reliability.
  • Easy integration into the vehicle: MOOVair 30 30 kW Wireless Charging System charges any battery type incl. Li-ion of 100V. GUI (graphical user interface) available to support early integration.
  • Easy installation in the facility for unmanned 24/7 operation: The wireless charging system MOOVair 30 facilitates effortless placement of charging stations without altering the facility, offering exceptional flexibility for in-process and opportunity charging. Chargers can be put in parallel to increase the power level.
  • Safe operation. No risk of sparks or arcing due to absence of wires and connectors. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
Tags
wireless charging, inductive charging, autonomous charging, forklift charging
应用领域
MOOVair 30 100V
MOOVair 30 100V

无线充电系统

MOOVair 30 系列

MOOVair 30 100V

Part Number
EOE18010815 MOOVair 30 Wireless Charger 30kW Primary Box
EOE18010851 MOOVair 30 Wireless Charger 30kW Primary Pad
EOE18010850 MOOVair 30 Wireless Charger 30kW Secondary Unit 100V
亮点与特色
  • Exceptional efficiency. Charges just as fast and efficient as your wired charger. MOOVair 30 achieves above 95% efficiency wall socket to battery with a gap up to 155 mm.
  • The most reliable communication technology. Innovative PPL (pad to pad link) communication technology, patented by Delta, ensures precise control of wireless power transfer. It solves WiFi cross-talk issues, enabling direct communication between primary and secondary units, ensuring precise wireless transfer control and eliminating interference with other WiFi devices.
  • Reliable performance in challenging environments: IP 69 ensuring continuous operation even in harsh and polluted environments.
  • No maintenance downtime. No connector wear and tear thus eliminating the need for maintenance.
  • Improve fleet operation & efficiency. Ethernet enables fleet managers to remotely monitor and control charging devices.
  • Enhanced vehicle operability and control. Automated charging based on customized preconfigured parameters or vehicle-controlled via CAN bus.
  • Flexible charging capability. Multiple vehicles can utilize a single charging base, ensuring a consistent delivery of 30,000W of power with unwavering reliability.
  • Easy integration into the vehicle: MOOVair 30 30 kW Wireless Charging System charges any battery type incl. Li-ion of 100V. GUI (graphical user interface) available to support early integration.
  • Easy installation in the facility for unmanned 24/7 operation: The wireless charging system MOOVair 30 facilitates effortless placement of charging stations without altering the facility, offering exceptional flexibility for in-process and opportunity charging. Chargers can be put in parallel to increase the power level.
  • Safe operation. No risk of sparks or arcing due to absence of wires and connectors. Electromagnetic field exposure as low as common household devices like induction cooktop or microwaves. Finally, all products are CE, UL (MET), FCC certified herewith meeting the highest industrial safety standards.
输出电压

100V

输出功率

30000W

输出电流

300A

输入电压范围

342 - 528 Vac

尺寸

WPB: 1020 x 550 x 400 mm
(40.2 x 21.7 x 15.7 in)

WPP: 666.6 x 1025.6 x 65.4 mm
(26.2 x 40.4 x 2.6 in)

WSU: 565 x 740 x 50.3 mm
(22.2 x 29.1 x 2.0 in)

重量

105 kg (231.49 lb)

应用领域
Tags
wireless charging, inductive charging, autonomous charging, forklift charging

资源下载

资源下载

Datasheet

Uploaded on 16-Oct-2026

Image

Uploaded on 23-Jun-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯