PMR-5V320WCGA

平板型电源

PMR 系列

PMR-5V320WCGA

输出电压

5V

输出功率

300W

输出电流

60A

输入电压范围

88-264Vac

尺寸 (L x W x H)

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

重量

0.76 kg (1.68 lb)

亮点与特色
  • 全球通用交流输入电压范围
  • 铝制外壳和底盘全方位防腐蚀
  • 内置活性 PFC及符合谐波电流 IEC/EN 61000-3-2,Class A 及 Class D
  • 朴素设计适于 1U 安装及自动风扇控速
  • MTBF > 700,000 hrs Telcordia SR-332
  • 短路 / 过压 / 过负载 / 过温保护


** 停产 **

型号 Description
PMR-5V320WCGA Front face connector
应用领域


PMR-5V320WCAA
PMR-5V320WCAA

平板型电源

PMR 系列

PMR-5V320WCGA

亮点与特色
  • 全球通用交流输入电压范围
  • 铝制外壳和底盘全方位防腐蚀
  • 内置活性 PFC及符合谐波电流 IEC/EN 61000-3-2,Class A 及 Class D
  • 朴素设计适于 1U 安装及自动风扇控速
  • MTBF > 700,000 hrs Telcordia SR-332
  • 短路 / 过压 / 过负载 / 过温保护


** 停产 **

输出电压

5V

输出功率

300W

输出电流

60A

输入电压范围

88-264Vac

尺寸

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

重量

0.76 kg (1.68 lb)

应用领域
型号 Description
PMR-5V320WCGA Front face connector

资源下载

资源下载

Datasheet

Uploaded on 24-Jul-2025

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 21-Jan-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 03-Jun-2025

CE

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯