PMH-24V150WCBS

平板型电源

PMH 系列

PMH-24V150WCBS

输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

85-264Vac

尺寸 (L x W x H)

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

重量

0.56 kg (1.23 lb)

亮点与特色
  • IEC/EN 60335-1、IEC/EN 61558-1 及 IEC/EN 61558-2-16家用电器认证
  • 全球通用交流输入电压
  • -20°C 至 +50°C 全功率运行 @ 5000米或16400英尺海拔高度
  • 全防腐蚀铝制机壳
  • 平均故障运行时间(MTBF) >700,000 小时(Telcordia SR-332标准)
  • 多种连接器选项:IP20、朝前型端子台及线束型连接器
  • 符合IEC/EN/UL 62368-1认证


** 停产 **

PMH-24V150WCBH, PMH-24V150WCBJ, PMH-24V150WCBL, PMH-24V150WCBT, PMH-24V150WCBU, PMH-24V150WCBV, PMH-24V150WCBS

** NRND **

 PMH-24V150WCBA (Last Buy Date: 2025/6/1~2026/6/1)

推荐机种: PMT-24V150W2BA


应用领域


PMH-24V150WCBS
PMH-24V150WCBS

平板型电源

PMH 系列

PMH-24V150WCBS

亮点与特色
  • IEC/EN 60335-1、IEC/EN 61558-1 及 IEC/EN 61558-2-16家用电器认证
  • 全球通用交流输入电压
  • -20°C 至 +50°C 全功率运行 @ 5000米或16400英尺海拔高度
  • 全防腐蚀铝制机壳
  • 平均故障运行时间(MTBF) >700,000 小时(Telcordia SR-332标准)
  • 多种连接器选项:IP20、朝前型端子台及线束型连接器
  • 符合IEC/EN/UL 62368-1认证


** 停产 **

PMH-24V150WCBH, PMH-24V150WCBJ, PMH-24V150WCBL, PMH-24V150WCBT, PMH-24V150WCBU, PMH-24V150WCBV, PMH-24V150WCBS

** NRND **

 PMH-24V150WCBA (Last Buy Date: 2025/6/1~2026/6/1)

推荐机种: PMT-24V150W2BA


输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

85-264Vac

尺寸

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

重量

0.56 kg (1.23 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 09-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 09-Apr-2022

.DXF

Uploaded on 09-Apr-2022

.STP

Uploaded on 09-Apr-2022

CB

Uploaded on 08-Jan-2021

CE

Uploaded on 08-Jan-2021

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 08-Jan-2021

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 29-Jul-2021

UL

Uploaded on 08-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯