PMH-24V100WCCS

平板型电源

PMH 系列

PMH-24V100WCCS

输出电压

24V

输出功率

100W

输出电流

4.16A

输入电压范围

85-264Vac

尺寸 (L x W x H)

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

重量

0.43 kg (0.95 lb)

亮点与特色
  • IEC/EN 60335-1、IEC/EN 61558-1 及 IEC/EN 61558-2-16 家用电器认证
  • 全球通用交流输入电压
  • -20°C 至 +50°C 全功率运行 @ 5000 米或 16400 英尺海拔高度
  • 全防腐蚀铝制机壳
  • 空载损耗 < 0.5W
  • 平均无故障运行时间 (MTBF)  > 700,000 小时,Telcordia SR-332 标准
  • 多种连接器选项:IP20、朝前型端子台及线束型连接器
  • 符合IEC/EN/UL 62368-1认证


** Discontinued Product **

Replaced by: PMT-24V100W2BA

Tags
Pollution Degree 3
应用领域


PMH-24V100WCCS
PMH-24V100WCCS

平板型电源

PMH 系列

PMH-24V100WCCS

亮点与特色
  • IEC/EN 60335-1、IEC/EN 61558-1 及 IEC/EN 61558-2-16 家用电器认证
  • 全球通用交流输入电压
  • -20°C 至 +50°C 全功率运行 @ 5000 米或 16400 英尺海拔高度
  • 全防腐蚀铝制机壳
  • 空载损耗 < 0.5W
  • 平均无故障运行时间 (MTBF)  > 700,000 小时,Telcordia SR-332 标准
  • 多种连接器选项:IP20、朝前型端子台及线束型连接器
  • 符合IEC/EN/UL 62368-1认证


** Discontinued Product **

Replaced by: PMT-24V100W2BA

输出电压

24V

输出功率

100W

输出电流

4.16A

输入电压范围

85-264Vac

尺寸

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

重量

0.43 kg (0.95 lb)

应用领域
Tags
Pollution Degree 3

资源下载

资源下载

Datasheet

Uploaded on 19-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 25-Apr-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 07-Jan-2021

CE

Uploaded on 07-Jan-2021

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 07-Jan-2021

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 22-Nov-2021

UL

Uploaded on 07-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯