PMC-24V075W1AA

平板型电源

PMC 系列

PMC-24V075W1AA

输出电压

24V

输出功率

75W

输出电流

3.12A

输入电压范围

85-264Vac

尺寸 (L x W x H)

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

重量

0.30 kg (0.66 lb)

亮点与特色
  • 全球通用交流输入范围 85Vac 至 264Vac 功率不降级
  • 铝制外壳和底盘全方位防腐蚀
  • 符合谐波电流 IEC/EN 61000-3-2, Class A
  • MTBF > 700,000 hrs Telcordia SR-332
  • 过压 / 过流 / 过温 / 短路保护
  • 通过 IEC/EN/UL 62368-1 认证
  • 可选 IP20 端子台


** 停用产品 **

取代机种: PMT-24V75W2BA/PMT-24V75W2BAC



型号 Description
PMC-24V075W1AJ IP20 connector
应用领域


PMC-24V075W1AA
PMC-24V075W1AA

平板型电源

PMC 系列

PMC-24V075W1AA

亮点与特色
  • 全球通用交流输入范围 85Vac 至 264Vac 功率不降级
  • 铝制外壳和底盘全方位防腐蚀
  • 符合谐波电流 IEC/EN 61000-3-2, Class A
  • MTBF > 700,000 hrs Telcordia SR-332
  • 过压 / 过流 / 过温 / 短路保护
  • 通过 IEC/EN/UL 62368-1 认证
  • 可选 IP20 端子台


** 停用产品 **

取代机种: PMT-24V75W2BA/PMT-24V75W2BAC



输出电压

24V

输出功率

75W

输出电流

3.12A

输入电压范围

85-264Vac

尺寸

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

重量

0.30 kg (0.66 lb)

应用领域
型号 Description
PMC-24V075W1AJ IP20 connector

资源下载

资源下载

Datasheet

Uploaded on 02-Nov-2021

Manual

Uploaded on 14-Nov-2020

Image

Uploaded on 24-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 14-Nov-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 16-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 02-Nov-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 16-Nov-2020

UKCA

Uploaded on 02-Nov-2021

UL

Uploaded on 16-Nov-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯