5Hz to 10 Hz (1G); 30 min per axis for all X, Y, Z direction
储藏湿度
5 to 95% RH (Non-Condensing)
运行高度
-
污染程度
-
碰撞试验(运行状态)
-
过压类别
-
Corrosion
-
防震
-
振动
-
噪音
-
过压保护
Auto-Recovery when the fault is removed
超负载/过电保护
Auto-Recovery when the fault is removed
过热保护
Auto-Recovery when the fault is removed
短路保护
Auto-Recovery when the fault is removed
极性反接保护
-
防护等级
IP67
防震保护
-
输入端极性保护
-
电池极性保护
-
电池电压保护错误
-
深度放电保护
-
超负载保护
-
过电保护
105-130% of full load
内置保险丝
-
输入欠压保护
-
MTBF
500,000 hrs.@ 40°C ambient temperature as per Telcordia SR-332
预计最长使用寿命
50,000 hrs.@ lifetime case temperature
Safety Certificate
-
电气安全
PSE Clause 1, Interpretation on Ministerial Ordinance establishing Technical Requirements Appendix 8, Sec. 1, 2 (102) DC Power Supply Unit, Appendix 10 Sec. 5 & Appendix 4 of the Enforcement Regulations (AC Electric Appliances)
CE
-
医疗安全
-
电隔离
Input to Output: 4,000 Vac Input to Case: 1,500 Vac Output to Case:500 Vac
工业控制设备
-
危险场所/ATEX
-
II 3 G ATEX 2014/34/EU
-
机器电气设备
-
用於电率安装的电气设备
-
安全特低电压
-
海事
-
材料与部件
-
隔离电阻
-
PE 电阻
-
UKCA
-
国家地区证书
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
排放
-
抗扰度
-
谐波电流排放
JIS C 61000-3-2 Class C @ 100 / 200 / 242Vac, full load condition