LNA-1K8A45ABHGB

LED电源

LNA ARENA SPORT 系列

LNA-1K8A45ABHGB

输出电压

150-550V

输出功率

1800W

输出电流

1A

输入电压范围

180-528Vac

尺寸 (L x W x H)

345 x 152 x 62 mm

13.58” x 5.98” x 2.44”

重量

5.4 kg (11.90 lb)

亮点与特色
  • Single channel programmable maximum 1,800W
  • Input voltage range: 187-528 Vac
  • Ultra-high efficiency up to 98%
  • Programmable output current range 1.5-4.5A
  • Wide output voltage range 150-550Vdc
  • 0-10V/PWM/resistor, DALI-2 & D4i and RDM/DMX 2 in 1 control interfaces
  • Very low current ripple (typ.1%) suitable for HDTV broadcasting
  • Wide dimming range 0.1-100%
  • After-glow effect free
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • Strobe effects up to 33 fps (DMX version)
  • High-accuracy integrated power metering
  • Input surge protection: DM 10kV / CM 15kV
  • Max remote distance 300 meters
  • Suitable for DRY / DAMP / WET locations
  • Wireless programming (NFC)
应用领域
LNA-1K8A45ABHGB
LNA-1K8A45ABHGB

LED电源

LNA ARENA SPORT 系列

LNA-1K8A45ABHGB

亮点与特色
  • Single channel programmable maximum 1,800W
  • Input voltage range: 187-528 Vac
  • Ultra-high efficiency up to 98%
  • Programmable output current range 1.5-4.5A
  • Wide output voltage range 150-550Vdc
  • 0-10V/PWM/resistor, DALI-2 & D4i and RDM/DMX 2 in 1 control interfaces
  • Very low current ripple (typ.1%) suitable for HDTV broadcasting
  • Wide dimming range 0.1-100%
  • After-glow effect free
  • Constant Lumen Output (CLO)
  • Smart Timer Dimming (STD)
  • Strobe effects up to 33 fps (DMX version)
  • High-accuracy integrated power metering
  • Input surge protection: DM 10kV / CM 15kV
  • Max remote distance 300 meters
  • Suitable for DRY / DAMP / WET locations
  • Wireless programming (NFC)
输出电压

150-550V

输出功率

1800W

输出电流

1A

输入电压范围

180-528Vac

尺寸

345 x 152 x 62 mm

13.58” x 5.98” x 2.44”

重量

5.4 kg (11.90 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 08-Oct-2026

Manual

Uploaded on 08-Jun-2026

Image

Uploaded on 23-Sep-2026

Mechanical Drawing

Uploaded on 08-Jun-2026

.DXF

Uploaded on 08-Jun-2026

CB

Uploaded on 08-Jun-2026

CCC

Uploaded on 08-Jun-2026

ENEC

Uploaded on 08-Jun-2026

RCM

Uploaded on 08-Jun-2026

UKCA

Uploaded on 08-Jun-2026

UL

Uploaded on 14-Oct-2026

GUI Program

Uploaded on 17-Jan-2025

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯