JPVO-060024FA

LED电源

JPVO S24 系列

JPVO-060024FA

输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

90-266Vac

尺寸 (L x W x H)

200 x 60 x 34 mm

7.87” x 2.36” x 1.34”

重量

0.64 kg (1.41 lb)

亮点与特色
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W, 150W, 200W and 300W
  • Wide operating temperature range
  • Multi-channel independent LED operation
  • IP67 ingress protection


** NRND **

应用领域
JPVO-060024FA
JPVO-060024FA

LED电源

JPVO S24 系列

JPVO-060024FA

亮点与特色
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W, 150W, 200W and 300W
  • Wide operating temperature range
  • Multi-channel independent LED operation
  • IP67 ingress protection


** NRND **

输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

90-266Vac

尺寸

200 x 60 x 34 mm

7.87” x 2.36” x 1.34”

重量

0.64 kg (1.41 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 30-Jul-2025

Mechanical Drawing

Uploaded on 23-Dec-2020

.STP

Uploaded on 23-Dec-2020

PSE

Uploaded on 23-Dec-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯